2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

JP8JHYNRM

Expand Table
EN
Forhåndsvisning av bilde
PREVIEWPERLINE
ORDERNO
colour
COLOUR
depth
DEPTH
height
HEIGHT
light source
LIGHT_SOURCE
material
MATERIAL
shade diameter 1
SHADE_DIAMETER_1
width
WIDTH
name
NAME
1
JP8JHYNRM
Black
24 cm
200 cm
1 x E27
Metal
1 x 24
24 cm
JP8JHYNRM
Vis komprimert visning (1 produkt)
Order numberJP8JHYNRM
Siste endring18.04.2024 10:25:44
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties